solo®

Touching beauty

solo_1183x353

Delicate shades of the cover-plates and cool chrome come together. Natural attraction. They make a harmonious unit. Let solo® switches and socket outlets shine. They will become a significant design piece of any interior. Beauty which touches every day.

Main benefits:

  • premium light switch range includes electronics (dimmers, DALI, movement detectors, temperature controllers, USB charging, blind control, audio, etc.)
  • includes also building automation products - KNX, free@home, door communication
  • screwless terminals (screw terminals in socket outlets available as well)
  • available certificates: VDE,  ÖVE, KEMA, EAC, CE, CCC

Main features:

  • 3 colours of cover plates and 3 variants of cover frames
  • up to 5-gang frames for horizontal and vertical installation
  • range 60 (60 mm installation screw distance)
  • SCHUKO and PIN-earth socket outlets
  • Covers made from thermoplastic (PC), UV-resistant, free of PVC and halogen
girl_390x195

Are you looking for support or purchase information?

solo® colour variants

solo_white_chrome_192x192
studio white / chrome matt

solo_ivory_chrome_192x192
ivory / chrome matt

solo_grey_gloss_192x192
grey metallic / chrome gloss

solo_white_192x192
studio white / studio white

solo® selected functions

Services & Tools

Go for more

Product browser
Documentation
Loading documents
Select region / language