Breakers & Switches
ACBs
No changes since the last announcement
MCCBs
- The Tmax T5-T6-T7 circuit breakers standard version (up to 690VAC – 750VDC) and all accessories, will be available only for the completion of ongoing projects.
- The lead time will be extended to 30 days and the country of origin will not be guaranteed during the year.
- The series will be discontinued by the end of 2025 (last time buy no later than September with delivery within December).
Enclosures
- TriLine Power Module will transition to the classic phase starting July 2025 and will remain in this phase until H1 2027. Following this period, the TriLine Power Module will be limited.
- ArTu PB will be discontinued starting July 2025. However, for Mexico only, the limited phase will be extended until the end of 2025 to facilitate the migration to a new substitute product under the responsibility of ELSB.
- ArTu K Active phase remains effective in select countries.
External Digital Units
No changes
Switches & Fusegear
- OT Plus Switch disconnectors – OT63-100G2 and OT30-160G3 released 2024
- OT Plus Switch disconnectors – OT16-63G1 to be released September 2025
OT16…125F -series will be Classic in Q2/2026 and Obsolete in Q1/2027
- Enclosed OTHV switches 125A – 1250A to be released latest by H2/2025.
- OTHV UL switches 200A-800A to be released latest by H2/2025.
- Enclosed OT Plus 63A – 125A released Feb. 2025
- Enclosed OT Plus 16A – 40A to be released Dec. 2025
- Loose OTPXK enclosures will be Obsolete by end of 2025
- OT plus change-overs 63-125A (G2/G3) released in December 2024.
- OT plus change-overs 16-63A (G1) shall be released in September 2025.
- Fastline Adapters from 160 to 1100A for MCCB Tmax (T2-T7) will be moved to Classic January 2025 and Obsolete in July 2025. There will be no replacement for these products.
- ODPSE230C (1SCA116892R1001) Dual Power Supply shall be Obsolete in July 2025. The replacement product shall be ODPS230 (1SCA122946R1001)
- OMD300E480C-A1 (1SCA123790R1001) and OMD800E480C-A1 (1SCA123791R1001) shall be moved to Classic in September 2025 and Obsolete in March 2026.
- ATS021 (1SDA065523R1) and ATS022 (1SDA065524R1) shall be moved to Classic in September 2025 and Obsolete in March 2026.
- Replacement product for OMD_XX and ATS_XX series shall be TruCONTROL2.0 to be released in Q1 2026.
- Zenith T-series Service Entrance ATS 800-1200A to be released Q1 2025
- Zenith T-series ZBTS (Bypass-Isolation ATS) change to Classic in Q1 2025, Limited in Q2 2025, with last time buy April 18, 2025