Busch-iDock

Perfect location for smartphones.

mm-idock

The ideal docking station for docking iPhones* and iPods*. The music fed in with the Busch-iDock can be replayed via the Busch-DigitalRadio or the entire Busch-AudioWorld® system. It also serves as energy station and as such offers a fixed location for mobile Apple* products. It can be controlled wireless via the Apple* remote control.

Regional stations can be received with the Busch DigitalRadio via the integrated antenna. Or all stations in the network throughout the world with the Internet function of the smartphone. Aside from the location for the iPhone* the Busch-iDock offers an additional 3.5 mm jack plug connection for MP3 players. Here two Busch-AudioWorld® built-in loudspeakers can be connected.

Loudspeakers.


Two Busch-AudioWorld® built-in loudspeakers can be connected to the Busch-iDock.

pl-mm-idock-02

»Link to Busch-Radio iNet
»Link to Busch-AudioWorld® built-in loudspeakers for radios, flush-mounted

Station selection.


Regional stations can be received with the Busch DigitalRadio via the integrated antenna. Or all stations in the network throughout the world with the Internet function of the smartphone.

pl-mm-idock-04-abb

Main benefits

  • Regional stations can be received with the Busch-DigitalRadio via the integrated antenna
  • Or all stations in the network throughout the world with the Internet function of the smartphone
  • Two Busch-AudioWorld® built-in loudspeakers can be connected to the Busch-iDock

Main features

  • The docking station also serves as energy station and as such offers a fixed location for mobile Apple* products
  • It can be controlled wireless via the Apple* remote control
  • Aside from the location for the iPhone* the Busch-iDock offers an additional 3.5 mm jack plug connection for MP3 players
Select region / language