The IS-Limiter combines very high and rapid fault current breaking capability with the ability to handle high operating currents, enabling a wide range of applications. The most common applications include the connection of two independent systems, bypassing or replacing of a current limiting reactor, connecting additional power sources, and supporting highly sensitive systems, such as Battery Energy Storage System (BESS).
It is suitable for both simple to complex systems, such as industrial facilities, power distribution networks, as well as highly sensitive systems, for example data centers and Battery Energy Storage System (BESS).
The Is-Limiter is individually tailored for each application with regard to execution as well as the required protection. Reach out to our sales colleagues for more information.
It is available for easy integration for original equipment manufacturers (OEM), panel builders and Engineering, Procurement and Construction (EPCs) partners to incorporate in their own installations or for use in repair, retrofit and upgrade projects.