IEC current limiting back-up fuse CMF
Motor circuit protection
Fuse-links type CMF are designed to protect motor circuits against thermal and dynamic effects of short-circuit currents.
Key benefits
- Special design of fuse-links resistant to cyclical load typical for motor applications
- Continuous protection and reliable operation guaranteed by robust design and compliance with newest IEC standards
- Compatibility with other ABB products provides fast and accurate product selection
- Outdoor sealing included in standard version, designed and tested for harsh conditions
Key features
- Rated voltages up to 12 kV with rated currents of 63 A - 315 A
- For indoor and outdoor applications
- Designed and type tested acc. to IEC 60282-1
- Fuse type: Back-up
- Striker 80 N (medium type)
- Equipped with Temperature Control Unit – additional protection against thermal stresses in small enclosures