Not active product since 2012
The Station Computer COM 615 combines the features and functionality of the Control and Monitoring Unit COM 605 and the Communication Gateway COM 610.
COM 615 provides gateway functions for mapping signals between protection and control IEDs in industrial or utility substations and higher-level systems, and an HMI (Human Machine Interface) that provides an interface for data and information between the substation and the users. COM 615 gathers the data from protection and control IEDs as well as process devices using different communication protocols. Control and monitoring data are displayed to different users in a well-arranged and user-friendly manner utilizing standardized web technology and transferred to the Network Control Center or Distributed Control System.
Scope
- Substation level communication control system
Product benefits
- Control and monitoring data are displayed to different users in a well-arranged and user-friendly manner utilizing standardized web technology
Key features
- Protocol conversion gateway for station automation
- Process communication: LON-LAG, SPA, IEC 60870-5-103, IEC 61850-8-1, Modbus (serial and TCP)
- Remote communication:
- IEC 60870-5-101, IEC 60870-5-104, DNP 3.0 Serial, DNP 3.0 LAN/WAN, SPA Router, External OPC Client (data access, alarms and events)
- A True IEC 61850 communication gateway
- IEC 61850-6 - Substation Configuration Language (SCL)
- IEC 61850 -7 - Communication modeling and cross reference between protocols
- IEC 61850-8-1 - Mapping for MMS-TCP/IP - Ethernet
- Optimized and simple configuration
- Extensive support for commissioning and diagnostics
- Web server for gateway diagnostics information
- Human Machine Interface (HMI)
- Single line diagram
- Busbar coloring
- Alarms and events
- Control
- User definable web links
- Measurements
- Disturbance record upload
- Parameter settings
- System diagnostics
- User management
- National language support
- Simple configuration of HMI
- Powerful industrial embedded hardware
- Extension of communication interfaces by using PCI cards
- Enhanced security features