Motor protection and control REM615 IEC

Compact and versatile solution for utility and industrial power distribution systems

REM615 is a dedicated motor protection and control relay for protection, control, measurement and supervision of asynchronous motors in the manufacturing and process industry.

REM615 is a member of ABB’s Relion® product family and part of its 615 protection and control series of relays.


Scope

  • Protection for asynchronous motors

Product benefits

  • Compact and versatile solution for utility and industrial power distribution systems with integration of protection, control, monitoring and supervision in one relay
  • Motor protection with motor start-up and loss of load supervision as well as thermal overload, motor load jam and phase-reversal protection, either with sensors or conventional instrument transformers
  • Ready-made standard configurations for fast and easy setup with tailoring capabilities
  • Withdrawable plug-in unit design for swift installation and testing
  • Large graphical display showing customizable SLDs, accessible either locally or through an easy-to-use web-browser-based HMI
  • Extensive life-cycle services

Product features

  • Motor protection with voltage- and frequency-based protection and measurement functionality
  • Motor protection both during motor start-up and normal run, with protection and fault clearance in abnormal situations as well
  • Optional arc protection and high-speed outputs
  • Supports IEC 61850 Editions 1 and 2, including HSR and PRP, GOOSE messaging and IEC 61850-9-2 LE for less wiring and supervised communication
  • IEEE 1588 V2 for high-accuracy time synchronization and maximum benefit of substation-level Ethernet communication
  • Supports Modbus, DNP3 and IEC 60870-5-103 communication protocols

Are you looking for support or purchase information?

Have you seen REX615, the next step for our 615 and 620 series relays?

Go to REX615

Technical documentation portal

The newest technical documentation for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product related material. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering

Select region / language