GSec is a medium voltage indoor sulfur hexafluoride (SF6)-insulated switch disconnector for secondary distribution up to 24 kV. It is suitable for applications that require frequent switching and is available in a wide range of configurations. GSec is sealed for life in accordance with IEC standard 62271-1.
GSec Air is SF6 -free switch disconnector or disconnector and earthing switch with dry air as the insulation medium, and vacuum interrupter for braking capacity. The global Warming Potential (GWP) of the insulating medium is zero - making it fully compliant with the EU F-gas regulation 2024/573.
GSec and GSec Air provide three positions in one structure: LINE – OPEN – EARTH. Both offerings are smart grid ready and highly flexible and suitable for line incoming/outgoing panels, also in combination with circuit breakers or with fuses.