Select Language
  • English

Energy Storage Solution: Pre-designed, scalable and fully digitized system


BESS1

ABB’s Energy Storage Solution (ESS) offers a pre-engineered and scalable energy storage outdoor solution designed to support the grid decarbonization challenges. ABB offers a fully digitized system managed by an intelligent, adaptable and cybersecure energy management system.

Why is an Energy Storage Solution (ESS) needed?  

  • Increases renewable energy integration 
  • Supports the grid to balance generation and demand
  • Minimizes site emissions by reducing fossil fuel consumption
  • Reduces stress on grid equipment by flattening demand peaks
  • Maximizes revenue streams and reduces operational costs

ABB’s solutions can be deployed straight to the customer site, leading to faster installation, shorter project execution time, and higher savings for customers.


ABB’s portfolio for Energy Storage Solutions

estorage-max

ABB’s portfolio for Energy Storage Solutions

ABB’s Battery Energy Storage System (BESS) offers a pre-engineered and scalable energy storage outdoor solution designed to support grid challenges. 

ABB’s ESS can help address the decarbonization challenges across key segments. They BESS is built up into feeders comprised of the following:

  • AC switchgear 
  • Transformer 
  • Power Conversion System 
  • DC Battery Block 

emm-packaging

Energy Management System

ABB’s Energy Management System feeds the battery energy storage system (ESS) with an intelligent, adaptable and cybersecure energy management system - a critical enabler to support the ESS functionalities, while maintaining a reliable power flow.

ABB’s Energy Management System provides: 

  • Monitoring and protection 
  • Proprietary energy management algorithms to support all energy storage applications 
  • Diagnostic systems 
  • Data and analytics

ESS supporting key segments


picto_Finder

Data Centers

  • Seamlessly transition to back-up power in case of grid outage
  • Provide spinning reserve (virtual inertia) and optimize use of fossil fuel generation assets to reduce fuel consumption and CO2 emissions
  • Implement load management strategy to minimize electricity costs
  • Maximize renewable integration to support load management strategy and sustainability goals
  • Provide peak shaving, power curtailment and reduce demand charges. Enable microgrid operation in both grids connected and islanded conditions

 

 


factory_400x200

Commercial & Industrial

  • Seamlessly transition to back-up power in case of grid outage
  • Provide spinning reserve and optimize use of fossil fuel generation assets to reduce fuel consumption and CO2 emissions
  • Implement load management strategy to minimize electricity costs
  • Maximize renewable integration to support load management strategy and sustainability goals

Independent power producers

  • Grid code compliant solution (modeling and testing by ABB). Simulations for DNO by 3rd party via customer
  • Balance responsible party (BRP) agnostic
  • Using AI-fueled optimizers for revenue stacking
  • Reduced complexity with single hybrid controller for all generation assets, monitoring and control
  • Full power operation with no power curtailment of renewable sources by balancing assets

Learn More


Related offering


FAQ


1. What is ABB’s Energy Storage System (ESS)?

A pre-engineered and scalable energy storage outdoor solution designed to support all the grid decarbonization challenges. It is managed by an intelligent, adaptable and cybersecure energy management system. 

2. What are the main components of ABB’s ESS?
  • Battery Modules: core units where energy is chemically stored.
  • Battery Management System (BMS): Monitors and manages battery safety and performance.
  • Power Conversion System (PCS): Converts DC electricity from batteries to AC electricity and vice versa.
  • Energy Management System (EMS): Controls overall system operation, schedules charging/discharging, and interfaces with the grid.
  • Thermal Management: Cooling/heating systems to maintain optimal cell temperature and extend battery life.
  • Safety Systems: Fire suppression, ventilation, monitoring to ensure safe operation.

3. What are the key benefits of ABB’s Energy Storage System?

  • Increases the renewable integration
  • Supports the grid to balance generation and demand
  • Minimizes site emissions by reducing fossil fuel consumption
  • Reduces stress on grid equipment by flattening demand peaks
  • Maximizes revenue streams and reduces operational costs 

 

 


Select region / language