Extensions for medium voltage switchgear

Expansion of any kind of switchgear with either original legacy equipment or panels of the active product lines.

All discontinued switchgear of the active and legacy ABB brands, and also non-ABB equipment can be extended by adding new panels.

Key benefits
Increased capacity of the network 
Overall switchgear life time extension 
IS-Limiter allows to keep the short circuit current within the original values also for big extensions. 
UFES allows to extend the arc fault protection to existing non-arc classified switchgear.

Key features
Same original panels or new active products
Directly or using an adaptation, integrated into the bus bar compartment, with solid duct or a dedicated transition panel.
Panel by panel or with preassembled new line-up on the skid

Are you looking for support or purchase information?

Our offering

Loading documents

Related offering

Arc fault protection
Select region / language