ZX Portfolio

ZX gas-insulated switchgear portfolio for primary distribution.

ZX is the main product family of ABB’s medium voltage gas-insulated (GIS) indoor switchgear for primary distribution. ZX distributes medium voltage electric power safely and reliably in a variety of high demanding and standard applications such as utilities, industries, rail, buildings, etc. The ZX family is fully compliant with most of the international standards. 

ABB’s complete transition to SF6-free switchgear will be phased in line with our ambitious sustainability targets, evolving regulatory deadlines, market demand, and production capacity.

switchgear zx-family

Browse our ZX Portfolio

PrimeGear ZX2
PrimeGear ZX0
ZX2
ZX0.2

TECHNICAL FEATURES

✓ Rated voltage up to 24 kV
✓ Rated normal current up to 2500 A
✓ Rated short-time withstand current up to 40 kA


PrimeGear ZX2

PrimeGear ZX2, up to 24 kV (SF6-free), is a compact gas-insulated medium voltage switchgear for high demanding and harsh applications in primary distribution. PrimeGear ZX2 is built with highly technical parameters and ratings, based on natural origin gases (SF6-free). Due to the low-pressure design, it can remain in service up to the point of repair, even in the unlikely event of an abnormal leak.

PrimeGear ZX2 consists of hermetically sealed and segregated gas compartments for circuit breaker and busbar. With no gas works at site for the majority of the variants and unique busbar connections with plug-in technology, it helps to minimize installation times and risks of failures during installation. The design allows space saving wall-mounted or free-standing installation. It is fully compliant with the IEC standards and the EU F-gas regulation (EU) 2024/573.

ABB’s complete transition to SF6-free switchgear will be phased in line with our ambitious sustainability targets, evolving regulatory deadlines, market demand, and production capacity.



Benefits

  • Compact and modular design
  • Monitoring and diagnostics features
  • Very low maintenance
  • Loss of service continuity type LSC2A

Typical Applications

  • Utilities
  • Infrastructure
  • Data centers
prime-gear-zxo

TECHNICAL FEATURES

✓ Rated voltage up to 24 kV
✓ Rated normal current up to 2500 A
✓ Rated short-time withstand current up to 25kA


PrimeGear ZX0

PrimeGear ZX0, up to 12 kV SF6-free and 24 kV with SF6, is a very compact and cost-effective gas-insulated medium voltage switchgear for mid- to low- demanding applications in primary distribution.

PrimeGear ZX0 panel consists of touch proof solid-insulated single busbar and a hermetically sealed gas compartment which includes circuit breaker and three-position disconnector. The design allows space saving wall-mounted or free-standing installation. It is fully compliant with the IEC and GB standards. ABB also offers PrimeGear ZX0 based on dry air (SF6-free) up to 12 kV, complying with the EU F-gas regulation (EU) 2024/573.



Benefits

  • Compact and modular design
  • Quick and easy installation
  • Very low maintenance
  • Loss of service continuity type LSC2

Typical Applications

  • Power stations
  • Food & Beverage Industry
  • Airports
  • Data Centers

TECHNICAL FEATURES

✓ Rated voltage up to 40.5 kV
✓ Rated normal current up to 3150 A (with the use of parallel bus systems up to 5000 A)
✓ Rated short-time withstand current up to 40 kA


ZX2

ZX2, up to 40.5 kV (SF6), is a modular medium voltage switchgear for high demanding and harsh applications in primary distribution. ZX2 is built with highly technical parameters and ratings.

ZX2 consists of hermetically sealed and segregated gas compartments for circuit breaker and busbar. It is a compact design, especially in case of double busbar application. With no gas works at site for the majority of the variants and unique busbar connections with plug-in technology, ZX2 helps to minimize installation times and risks of failures during installation. The design is suitable for free standing installation. It complies with IEC, GB/DL, GOST standards, CSA, IEEE standards with UL certification available on request.



Benefits

  • High level of operator safety
  • Loss of service continuity type LSC2A
  • Faster Installation
  • Very low maintenance

Typical Applications

  • Critical processes
  • Industries
  • Utilities
  • Infrastructure
  • Data centers
ZX0.2a

TECHNICAL FEATURES

✓ Rated voltage up to 36 kV
✓ Rated normal current up to 2500 A
✓ Rated short-time withstand current up to 31.5 kA




ZX0.2

ZX0.2, up to 36 kV (SF6), is a compact and cost-effective gas-insulated medium voltage switchgear for mid-demanding applications in primary distribution.
ZX0.2 switchgear consists of touch proof solid-insulated busbars and a hermetically sealed gas-compartment which includes circuit breaker and three-position disconnector. The design allows space saving wall-mounted or free-standing installation. Thanks to its very compact 36 kV design, it helps you to optimize your substation layout and re-duce infrastructure cost. It is fully compliant with the IEC standards – a customized product variant for ENA is available.


If you would like to learn more about ZX0.2 please contact us here. You can also learn about our next generation of ZX0.2: PrimeGear ZX0 gas-insulated switchgear.


Benefits

  • Small footprint
  • Intuitive operator guidance
  • Reliable operation and high availability

Typical Applications

  • Renewables
  • Industries
  • Wind farms

Product scope


 PrimeGear ZX2aPrimeGear ZX0aZX2aZX0.2a
 PrimeGear ZX2PrimeGear ZX0ZX2ZX0.2
Max. Rated voltage24 kV
  • Dry air (SF6-free): 12 kV
  • SF6: 24 kV
40.5 kV36 kV
Max. rated continuous current (busbar)2500 A2500 A5000 A SBB, 3150 A DBB22500 A
Max. rated short-time withstand current40 kA25 kA40 kA31.5 kA
Insulation mediumNOG1 (SF6-free)
  • Dry air (SF6-free)
  • SF6
SF6SF6
BusbarSingle busbar gas insulated Single busbar solid insulatedSingle- & Double busbar gas-insulatedSingle busbar solid insulated
StandardsIEC IEC, GBIEC, GB/DL, CSA, IEEE with UL certification available on request IEC, ENA
IndustriesApplications with high demanding requirements, harsh environment and sensitive and business critical processes, ie. industries, utilities, transport and infrastructure, data centers
Applications with low- to mid-demanding requirements. Utilities, food & beverage, building. Applications with high demanding requirements, harsh environment and sensitive and business critical processes. Industries, Utilities, Transport and Infrastructure, Data Center.
Applications with mid-demanding requirements. renewables, industries.

 

  1. NOG stands for natural origin gas acc. to IEC IEC 62271-4
  2. SBB=Single Busbar, DBB=Double Busbar.
For more information on ZX0 and ZX1.2. Please reach out to our sales colleagues here.

 

 


 

Learn more

Guiding tool to select your ABB MV Switchgear

Do you need guidance on finding the best-suited Medium Voltage Switchgear for your application? 

Related offering

FAQ


What are the key features of ABB’s medium voltage switchgear products?

ABB‘s primary medium voltage switchgear products are designed to connect and protect the evolving grid. They feature robust construction, advanced safety mechanisms, high reliability, and ease of maintenance. They are designed to handle high electrical loads and provide efficient power distribution with minimal losses.


What standards and certifications that ABB’s medium voltage switchgear products comply with?

Our medium voltage switchgear products comply with international standards such as IEC and GB/DL. They are also certified by leading industry bodies to ensure the highest levels of safety and performance. ABB also offers medium voltage switchgear products for ANSI standards. 


What support and services does ABB provide for installation, commissioning, and after-sales maintenance?

ABB provides comprehensive support services including installation, commissioning, and after-sales maintenance. Our team of experts ensures smooth deployment and ongoing support to maximize the performance and longevity of our switchgear products.


What are the insulation mediums that ABB offers in gas-insulated switchgear?

ABB offers two main insulation mediums in our gas-insulated switchgear portfolio:

  • SF6-free suitable for most 6kV to 24kV switching applications, with dry air or natural origin gases, as the insulation medium and a global warming potential (GWP) <1. It is fully compliant with the IEC standards and the EU F-gas regulation (EU) 2024/573. Our SF6-free solutions are designed with similar interface, footprint, and operations as the original SF6 versions.
  • SF6 gas (Sulfur hexafluoride) as insulation medium.

ABB’s complete transition to SF6-free switchgear will be phased in line with our ambitious sustainability targets, evolving regulatory deadlines, market demand, and production capacity. However, this is a long-term strategy, and in the mid-term, we will continue offering both SF6 and SF6-free switchgear as required by our customer needs and market regulations.


What smart solutions are available for ABB’s GIS portfolio?

ABB’s switchgear smart solutions are designed to help our customers make data-driven decisions. Our customers can benefit from a wide range monitoring, diagnostic, automation and control features for their ABB’s gas-insulated medium voltage switchgear. Contact our sales team to learn more about ABB’s smart solutions for each of our switchgear.


What’s the difference in the circuit breaker for air-insulated vs gas-insulated?

In air-insulated switchgear the circuit breaker is typically withdrawable.
In gas-insulated switchgear it is fixed mounted. The function of withdraw is provided by a separate disconnecting switch. Typically, a three-position switch with connected, disconnected, and ready-to-earth position. Both circuit breakers are typically based on proven vacuum technology.


What are the maintenance requirements associated with the air-insulated switchgear (AIS) vs gas-insulated (GIS)?

Gas-insulated switchgear requires very low maintenance as all high voltage parts are permanently protected in a gas tank from soiling, humidity, entry of foreign bodies and other environmental influences. Primary, the drives located outside gas compartment require inspection and maintenance. On the other hand, gas-insulated switchgear repair requires additional training (e.g. for gas works) and the replacement of parts may not be as easily. In the air-insulated switchgear visual inspection is recommended in regular intervals, maintenance of power parts is given in installation, operation and maintenance manual (Click here for the manual 1VLM000363)

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language