0
产品和解决方案
行业
服务
关于ABB
Where to buy
联系我们
职业
Suggestions
Products
See more products
Shopping list preview
Trending
0
产品指南
产品指南
中压产品及系统
中压产品及系统
中压元器件
中压元器件
中压互感器和传感器
中压互感器和传感器
支柱式电流互感器(户内)
支柱式电流互感器(户内)
LZZBJ9-24/178系列支柱式电流互感器(户内)
LZZBJ9-24/178系列支柱式电流互感器(户内)
LZZBJ9-24/178系列支柱式电流互感器(户内)
设备宽度178mm,适用于800mm及以上宽度柜型
设备宽度178mm,适用于800mm及以上宽度柜型,一次电流20~2500A,设备适用电压≤24kV,IEC 标准专用型号。
为何选择ABB?
百年的互感器生产经验
行业内最优质的原材料
行业领先的生产工艺及过程质量控制流程
快速响应及交货期短
想了解更多产品和服务信息?
联系我们
Loading documents
相关产品
LZZBJ9-36/250 系列支柱式电流互感器(户内)
LZZBJ9-24/185 系列支柱式电流互感器(户内)
LZZBJ9-12/185 系列支柱式电流互感器(户内)
LZZBJ9-12/175 系列支柱式电流互感器(户内)
LZZBJ9-12/150 系列支柱式电流互感器(户内)
LZZBJ9-10A 系列支柱式电流互感器(户内)
LZZ-10Q 系列支柱式电流互感器(户内)
联系我们
在线查询,我们将主动联系您
联系我们
寻找渠道伙伴
快速寻找渠道伙伴
寻找渠道伙伴
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English