ABB at The Electric Mine 2023 conference

May 23, 2023 – May 25, 2023, Tucson, AZ 85718

 

Electrifying your mine, like mining itself, is a process. Based on industry expertise and deep experience, our team understands the challenges facing you as you consider transitioning to all-electric. But understanding is only half the battle. eMine™ makes the all-electric mine possible with purposeful approach, proven methods, electrification & digital systems - all integrated from mine to port.

Check out more details and register here

Book a meeting with one of our ABB experts

Join our speakers at the conference

Cutting carbon emission by 90% - trolley assist infrastructure at Copper Mountain

Tuesday May 23rd from 10:00 to 10:30 AM

Walt Halipchuk

Director of Energy Management

Copper Mountain Mining

cooper mountain mining logo

George Shehata

Project Development Mining for North America, ABB

Decarbonising the mining industry from grid-to-wheel

Tuesday May 23rd from 14:30 to 15:30 PM

Max Luedtke

Global Head Of Mining, ABB

Fabiana Cavalcante

Global Head of E-Mobility Traction, ABB

Gearless Conveyor Drives - higher efficiency, less maintenance and reduced environmental footprint - IPCC

Thursday May 25th from 12:30 to 13:00 PM

Jonathan Thomas

Global Product Specialist

Material Handling, ABB

Let’s create a sustainable, safe and profitable future together

Follow ABB in Mining

 
 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language