Drum hoist

Share this page

Offering versatility for production and service operations

drumhoist

What is a drum hoist?

Both single drum and double drum hoists are versatile options for production or service operations.

Single drum hoists necessitate a larger motor compared to their friction or double drum counterparts. Unlike double drum hoists, single drum variants lack counterbalancing on the descending load, which can restrict their carrying capacity at depth. Typically utilized as service or auxiliary hoists, single drum configurations are ideal for services delivery to various levels and emergencies or loads under 4000  kg, and they efficiently serve depths up to 2000 m. Unlike their Koepe cousins these single drum winders are also very effective in both vertical and incline shafts.

Double drum hoists are suitable for depths reaching the current maximum assumed hoist depth of 2500 m, owing to the technical limitations of hoist ropes. In this design, one drum raises a full load while the other lowers an empty load. Despite their enhanced capabilities, double drum hoists require a larger motor and a robust electrical network, making them a higher-cost option compared to their friction hoist counterparts. Traditionally ground-mounted, each drum of a double drum hoist employs one rope to carry the load. With the clutching ability of double drum winders they are ideal for hoisting in mines where there is a requirement for multiple level loading, a well as being suitable for incline or vertical shafts.

Blair multi-rope hoist

Blair multi-rope hoists, also referred to as multi-rope drum hoists, serve as versatile solutions for both production and service operations. Unlike traditional drum hoists, Blair hoists utilize either one or two drums, with each drum employing two ropes to handle the load. While this configuration offers increased payload capacity compared to single rope hoists, it also introduces certain complexities.

These hoists are particularly advantageous for operations at depths exceeding 2500 meters and payloads surpassing 30,000 kg. 

Contact

Want to know more about ABB's drum hoist offering? 

References

Our offering

As a partner in complete mine hoist systems, ABB is perfectly equipped to supply the complete drum hoist scope from planning and design to commissioning and maintenance. Our offering includes all electrical and mechanical component as well as shaft equipment. 

A solution tailored to your needs

ABB’s in-house mechanical hoist design capability makes it possible to optimize hoist design between electrical and mechanical components in a most effective way. This mechanical capability makes ABB capable of designing every mechanical component for all types of mine hoists.

Learn more

ABB has been a leader in developing world-class hoisting solutions for over 130 years. Powered by electricity with the possibility to run off renewable energy sources, hoists are very much a future forward solution for enabling the sustainable transformation.

To date, ABB has delivered over 1 000 hoisting solutions globally. As the sole supplier of complete mine hoist systems, customers can benefit from low life cycle cost, high reliability and system availability, short project execution time, and a single source of supply for complete systems, including service and spare parts.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language