Schnelllaufende Asynchrongeneratoren, technische Daten

<1 MW


Full variable speed
 
Output power 55 kW to 5 MW and more
Frame size 280 to 710
Number of poles 4 - 6
Voltages 690 V to 3 300 V
Frequency 50 or 60 Hz
Cooling air or water cooled
Mounting type horizontal and vertical
Standards IEC

Select region / language

Beliebte Links