Pressurized synchronous DOL 8-40 poles motors technical data

Equipment protection level Gb and Gc for zones 1 and 2

​Benefits

  • high power
  • high torque
  • high efficiency
  • high availability for power factor compensation
  • low cost of ownership
  • high reliability

Synchronous Motors from ABB is based on a well proven design providing high availability and reliability. The motor design is developed to ensure low cost of ownership. This means that the dominating owner cost through a motor lifetime, losses and stand-still time, has been targeted in the design to be minimized. This concept has been verified and refined during long time of experience.
Type of protection    
Ex px / Ex pxe
Output power
IEC 1 to 65 MW
NEMA 1000 to 80 000 HP
Frame size
IEC 0710 to 2500
Number of poles
4 to 40
Voltages
1 to 15 kV
Frequency
50 or 60 Hz
Protection
IP 23 / IP W24 / IP 44 / IP 54 / IP 55
Cooling
IC 01 / IC 611 / IC 81W
Enclosure material
Welded steel
Motor type
AMZ
Mounting type
Horizontal or vertical
Hazardous area
For zone 1 or 2
Temperature classes T1 - T4
Certificates
Acc. to ATEX Directive, IEC and NEC standards 
Marine classification    
All international societies, e.g. ABS, BV, DNV and GL

Related links

Loading documents