Flameproof motors

Equipment protection level Gb for zones 1 and 2

ABB offers full range of low and high voltage flameproof motors, from 0.55 to 4500 kW.

  • Certified according to IECEx System, ATEX Directives and according to many other local regulations.
  • Full range of IE2 low voltage flameproof motors.
  • Flameproof motors are designed to withstand any damage the pressure caused by an internal explosion and are also able to prevent flame propagation outside.

 

Our offering

Flameproof motor
Low voltage flameproof IE2 motors

IEC 80 to 450, 0.55 to 950

Flameproof motors
Low voltage flameproof IE3 motors

IEC 80 to 355, 0,55 to 355 kW

  • Contactez-nous

    Soumettre votre demande et nous vous recontacterons

    Contactez-nous
Select region / language