ABB Ability™ Predictive Maintenance for motors and generators

Higher uptime with optimized maintenance planning

ABB AbilityTM Predictive Maintenance optimizes the maintenance of diesel and gas engine generators and synchronous motors and generators. Taking a condition-based approach, it combines customer input with advanced analytical techniques to create the optimal maintenance program. This ensures that the right actions are taken at the right time and for the right reasons.

ABB AbilityTM Predictive Maintenance brings together ABB's condition monitoring, in-situ visual inspection and life expectancy analysis program to make maintenance planning easy.

Benefits

  • Higher uptime
    • Minimized unplanned outages
    • Longer intervals between rotor removals
    • Avoidance of secondary damages
    • Alignment of maintenance tasks with planned plant stoppages
  • Reduced maintenance costs
    • Maintenance is only done when necessary
    • Parts are only replaced when needed
    • Visual inspection of stator core, rotor core and windings is done without the need to remove the rotor
AMGServiceimage_503x327

Related offerings

Loading documents
Select region / language