Increased safety cast iron high voltage motors, technical data
Output power
|
140 to 1,200 kW
|
Frame size
|
IEC 355 to 560
|
Number of poles
|
2 to 12, higher pole numbers on request
|
Voltages
|
1,000 to 7,200 V
|
Frequency
|
50 Hz, 60 Hz |
Protection
|
IP55, IP56 |
Cooling
|
IC411, IC416
|
Enclosure material
|
Cast iron
|
Motor type
|
HXR |
Mounting type
|
Horizontal or vertical
|
Hazardous area
|
For zone 1 or 2
Temperature classes T1 - T3
|
Certificates
|
Acc. to ATEX directive and IEC standards
GOST (Russia)
other certificates on request |