SD200 841

The SD200 841 motor is a new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements for efficiency, performance, construction, adjustable-speed operation and long service life in the most demanding applications.

Features

  • 125 – 400 Hp (93 – 298 kW)
  • NEMA frame 444 – L449
  • 460 and 575 volts
  • 2, 4, 6, 8 pole
  • IP56
  • Inpro/Seal® bearing isolators are included on both ends
  • Bearings have automatic grease relief fitting to prevent over-greasing
  • Available with C-face or D-flange mounting construction
  • Durable cast iron frame design
  • Class I, Division 2 standard
  • Class II, Division 2 standard
  • Cast iron diagonally split oversized terminal box
  • Stainless steel embossed nameplate
  • Epoxy paint for corrosion resistance
  • Class H insulation, NEMA Class B temperature rise
  • Low vibration 0.06 IPS
  • Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1)
  • 5 year warranty

Common applications

  • Conveyors
  • Pumps
  • Fans
  • Compressors
  • Gear reducers
  • Industrial applications

Common industries

  • Chemical, oil and gas
  • Material handling
  • Pulp & Paper
  • Metals & foundries

Key documents and links