TOP INDUSTRIAL EFFICIENCY


Achieving energy efficiency for large motor-driven systems

Inefficient technology wastes energy, and we need to stop it. Clean energy is vital for a sustainable future, and the best energy is the energy we don't use.

Economies worldwide are striving to meet climate goals by improving energy efficiency, supported by the introduction of minimum energy performance standards (MEPS) for low-voltage motors. However, these standards lag for larger systems, 3MW and above.

That is the reason why we have created the Top Industrial Efficiency initiative: our promise to deliver large motors and generators with the highest possible energy efficiency, without compromising reliability, complexity or specification compliance. It is a contractual commitment we make to provide the most efficient solution available.

This open concept available to use by any manufacturer considers the entire motor-driven system, including transformers, compressors, turbines, and pumps.




Experience the power behind the record






We make the promise.
You make the choice.
Together, we make the change.




Key benefits of Top Industrial Efficiency



ABB_picto_70x70_08_target_0380

Guaranteed efficiency and cost savings.
Unlock significant energy savings. Our solutions enhance
efficiency, reducing electricity consumption and operational
costs with attractive ROIs.





ABB_picto_70x70_08_target_0380

Superior performance and reliability.
Achieve energy efficiency without compromising on reliability or
proven technology. Our solutions meet all your requirements.





ABB_picto_70x70_08_target_0380

Reduced environmental impact.
Lower your carbon footprint and contribute to a more
sustainable world while cutting down energy waste.



<

25063_TIE_Campaign_Landing page_Testimonial image_DW_0203_V12


"We have been purchasing ABB generators for
our Geothermal power plants for 15 years. The
synergy between our dedicated team and ABB's
technology ensures that our power plants meet
the highest standards of efficiency, reliability,
and sustainability. Together, we are raising the
bar for excellence in power generation, while
also advancing the cause of a greener and more
sustainable future."

Roey Shacher
Electrical Engineering
Department Manager at Ormat Technologies



Read our white paper

Concrete steps for an energy efficient future
with the top industrial efficiency option.

MockUp Whitepaper 2 V2 Background
 
56_megawatt_MW_synchronous_motor_small_short

__
ABB motor sets new world record by achieving 99.13% energy efficiency

A large synchronous electric motor created for a steel plant in India is the most efficient ever made, thanks to Top Industrial Efficiency design.



Watch the webinar

Energy Efficiency: The vital role of high-efficiency
motors in reducing energy consumption

Listen to David Bjerhag, Global Business Line Manager,
High Speed Synchronous at ABB Large Motors and
Generators, discussing the opportunities industry has by
improving energy efficiency and how manufacturers like
ABB can be part of the climate change solution.






 Let’s talk numbers!

With the Top Industrial Efficiency option, your large motor-driven system can waste
less than 1% of the energy it produces — benefiting both the planet and your business.
Learn more today.




Stories and highlights




Our offerings




Start your energy efficiency journey

Talk to our experts today


25063_TIE_Campaign_Landing page_Closing banner_DW_0214_V1 (1)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language