- IES5 efficiency reduces energy consumption by as much as 40% compared to direct-on-line applications
- Seamless plug-and-play design simplifies installation
- Compact, lightweight build ideal for modern HVACR systems
ABB, a global leader in air handling motor and drive technologies, expanded its HVACR motor product line with the launch of ERH, a highly efficient, compact and lightweight solution for fan wall applications. This advanced motor technology delivers plug-and-play, variable-speed operation for simplified installation and lower energy consumption.
“Facility managers and OEMs face increasing pressure to cut operation costs, improve system performance and meet sustainability goals,” said Bevan Christiansen, ABB Global Segment Manager for Air Handling. “The ERH motor is our solution – a direct-drive motor that removes unnecessary components, minimizes energy waste and optimizes airflow efficiency.”
Traditional fan systems often require complex installation and frequent service and cause excessive energy use. ABB engineered ERH to address these challenges by eliminating belts, couplings and other wear components from the system, reducing mechanical stress while extending operational life. With IES5 efficiency, ERH cuts power costs while improving airflow control.
ERH’s variable-speed control allows precise adjustments, ensuring optimal ventilation while preventing wasted energy. The motor consumes as much as 40% less electricity than standard induction models run across the line, which leads to substantial cost savings over its lifespan.
Unlike conventional units that demand extensive programming and commissioning, ERH arrives pre-configured for immediate use, making setup quick and hassle-free. Its compact and lightweight build allows for easier integration into HVACR systems.
With an IP65-rated enclosure, ERH withstands demanding environments while maintaining efficiency and durability. Its exterior rotor flange mount provides a torque-dense, space-saving design. Built for long-term durability, ERH features sealed, greased-for-life bearings to reduce maintenance demands. Enhanced electrical discharge machining (EDM) protection prevents damage, while ultra-quiet operation makes it ideal for noise-sensitive environments.
Designed and assembled in the United States, ERH supports a variety of air-handling applications, including data centers, hospitals and commercial and industrial buildings. ABB’s global service network provides ongoing support, offering OEMs and facility operators a future-ready solution that meets evolving industry standards.
Learn more about ABB’s ERH motor at ABB.com.
ABB is a global technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. By connecting its engineering and digitalization expertise, ABB helps industries run at high performance, while becoming more efficient, productive and sustainable so they outperform. At ABB, we call this ‘Engineered to Outrun’. The company has over 140 years of history and more than 105,000 employees worldwide. ABB’s shares are listed on the SIX Swiss Exchange (ABBN) and Nasdaq Stockholm (ABB). www.abb.com
ABB Motion, a global leader in motors and drives, is at the core of accelerating a more productive and sustainable future. We innovate and push the boundaries of technology to contribute to energy efficient, decarbonizing and circular solutions for customers, industries and societies. With our digitally enabled drives, motors and services we support our customers and partners to achieve better performance, safety and reliability. To help the world’s industries outrun – leaner and cleaner, we deliver motor-driven solutions for a wide range of applications in all industrial segments. Building on over 140 years of domain expertise in electric powertrains, our more than 23,000 employees across 100 countries learn and improve every day. go.abb/motion