We are pleased to announce the release of Ability™ Verification for measurement devices version 3.94.34.
The new Version brings new features and additional Verification Definition Files (VDF).
The following VDF file versions are now available:
Sl.No | Device | Published VDF version on ABB website |
1 | AquaMaster4 | 03.16 |
2 | CoriolisMaster | 02.10 |
3 | FMT500 | 02.09 |
4 | FSx430/FSx450 (Device Type 1A9F) | 02.09 |
5 | FSx430/FSx450 (Device Type 1AA3) | 02.09 |
6 | LLT100 | 02.19 |
7 | LMT100 | 02.15 |
8 | FEP300/500; FEH300/500 | 03.14 |
9 | AquaMaster3 | 03.16 |
10 | AquaMaster2 | 03.12 |
11 | MagMaster | 03.15 |
12 | FEW510/530; FEP610/630; FEH610/630 | 03.18 |
13 | WaterMaster FET100 | 03.19 |
14 | FMT 2xx/4xx | 02.17 |
15 | TTx300 | 02.12 |
16 | 2600T 266 PdP | 02.17 |
17 | Aztec600 | 01.02 |
18 | Navigator600 | 01.03 |
19 | RVG200 | 01.04 |
20 | SM500F | 01.03 |
21 | FTPA2000 | 01.03 |
New functionality/feature
- FMT2xx/4xx (Enhanced
- TTX300 (Enhanced)
- 266PdP (Enhanced)
- AquaMaster4 China market (Premium)
- WaterMaster FEX100 China market requirement (Premium)
- Added ISO statement in report
- Multiple VDFs import at a time
- Incompatible VDFs handling in software
- Single Installer
Fixed issues
| Issue | Device series |
| LLT: German OS comma entry for numeric values handled | LLT |
| LLT, LMT: Alphabets and special characters should not be allowed for numeric edit box | LLT, LMT, LWT |
| Email format is corrected in German OS | LMT |
| Digital output limits are changes | ProcessMaster CoriolisMaster FMT2XX/4XX |
| AquaMaster4 parameters handled based firmware | AquaMaster4 |
| Flow simulation limits are changed | All devices |
Known issues
| Issue | Workarounds, clarification and helpful hints |
| Windows 8: SRV500 driver installation error | Verification can be performed |
| Megger test decimal precision is not set | Verification can be performed |
ABB Ability™ Verification for measurement devices is an extensible application that connects with field devices over their applicable protocols to provide in-situ verification. It provides PASS / FAIL results together with relevant diagnostic information to a series of tests chosen by the user and run on a field device and issues a test certificate as proof of verification. The best possible check of measurement performance, without removal from the process.
In today’s competitive environment customers are looking for ways to maximize their profitability – regular product verification is one way to ensure processes continuously operate at their peak.
ABB Ability™ Verification for measurement devices offer the following benefits:
Maintenance made easy
• Universal test platform
• Automated test procedure
• Simple connection
• Intuitive and easy to use software
• External tester for older devices
• No internet connection required for use
• In full conformance with Cybersecurity requirements
Predictive maintenance
• Detailed analysis of device health status
• Trend data to determine maintenance interval
Flexible license options to suit your needs
• You can try it before you buy it with a free software version
• Advanced diagnostic reports available
To learn more about ABB Ability™ Verification for measurement devices and other related advanced services, click on the link below:
https://new.abb.com/products/measurement-products/service/advanced-services/SRV500