Carbon Capture and Storage

Hammerfest LNG, Norway

Usynlig heading

Customer challenge

Reduce carbon footprint from Equinor-operated Hammerfest LNG, Northern Norway. The facility receives and processes natural gas from the Snøhvit field in the Barents Sea. At the facility condensate, water and CO2 are separated from the well stream. CO2 is returned to the field and stored.

  • 160 km pipelines from shore, no surface installation
  • CO2 is returned and stored in separate formation under the reservoirs
  • Capacity 700 000 tonnes CO2 per year
Hammerfest LNG
Photo credit: Equinor

ABB Solution

ABB has supplied a comprehensive power and automation package for the CCS, featuring an integrated safety and automation, subsea control system, electrical equipment, low voltage motor, drive systems, power distribution control system, power management system, field instrumentation, analyzers, and simulator.

Application

Automation, power, motors, drives, and simulator for efficient, reliable and safe handling of CCS and the main gas processing facility.

Outcome

Capacity to capture and store 700 000 tonnes CO2 per annum, approximately 1.5 percent of Norway’s emissions (2022).

Benefits

Reliable gas processing and production with substantially reduced carbon footprint.

Select region / language