Oil & Gas and Chemicals

Power generation for oil and gas

Are you looking for support or purchase information?

ABB is a qualified supplier for complete power plants and/or balance of plants. We offer a comprehensive range of turnkey solutions, including: engineering, supply, construction and commissioning. 

  • Simple cycle power plant
  • Combined cycle power plants
  • Cogeneration
  • Modular plants
  • Balance of Plant


ABB has the engineering capabilities to develop specifically tailored solutions in this field, from the Kashagan Power Module No. 8, a power generation barge 120 MW to provide electrical power to the offshore complex of the Kashagan oil field, to traditional applications as the Djeno 320 MW simple cycle power plant in Congo, where we have been responsible for Engineering, Procurement and Construction activities on LSTK basis. 

PG-Portal-390x195
Loading documents
Select region / language