CP600 control panels with pre-engineered drives faceplate

Share this page

The new insight into your system: Increase your efficiency by monitoring, controlling and diagnosing up to eight drives with one HMI from outside your enclosure. The drives faceplate adds a new dimension to the operator interface to expand what can be done.
Start_Screen_CP6407

CP600 drives faceplate

  • Monitor: Actual status or graphical trends of your motor parameters and I/Os
  • Control: Start and stop drives, change the speed and settings
  • Diagnose: Easy access and notification of active and most recent faults and warnings
  • Troubleshoot: Direct response to faults and error messages without opening the enclosure

Connect up to 8 ACSx80 drives to one CP600 without project customization

  • Easy to use plug and play solution
  • Customizable standard faceplate
  • Usable without engineering effort
  • Preconfigured user management

Download now

  •  The application example contains project files for all 7 inch CP600 control panels, a quick start guide and a configuration guide.

Your interface to the application

  • Scalable HMI platform consisting of 3 ranges: CP600-eCo, CP600 and CP600-Pro
  • Efficient widget-based user interface design with Panel Builder 600
  • Various application options through a wide range of supported fieldbuses
  • Harmonized with AC500 PLCs and ABB Ability™ Automation Builder

Learn more

Select region / language