| Voltage range | 57/220/230/380/400/460 Vac |
| Power range | 3/5/10/25/30/34/35/55 kVA |
| Voltage range | 24/28/36/72/110/750 Vdc |
| Power range | 5/8/10/12/20 kW |
| Mounting | Under-floor, roof mounted |
| IP code (ingress protection rating) | Up to IP65 |
| Cooling system | Natural, forced-air, water-cooled |
Other input voltages and output power levels are available on request
.