Converters for grid interconnections

ABB grid interties for reliable connections

The converters for grid interconnection demonstrate highly reliable performance and cost-effective operation. ABB’s grid interties offer efficient power system packages that are specifically designed to interconnect normally incompatible networks. 

Applications for grid interconnections:
- Railway and industrial networks with various frequencies
  (60, 50, 25 and 16.7 Hz) 
- Load balancing of railway networks
- Greenports (port emissions reduction) and shipyards electrification (ship - port)

サポート或いは製品の購買情報をお探しですか?

Our offering

Related links

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ