Industrial interconnection converters

Reliable and clean power supply for industrial applications 

Connecting industrial applications to the electrical supply with differing voltage and frequency is a complex task. ABB industrial frequency converters are commonly used to interconnect 50 Hz and 60 Hz systems.

ABB manufactures a range of frequency converters with features to match the most demanding industrial requirements with flexible inverter based technology allowing seamless connection. 

サポート或いは製品の購買情報をお探しですか?

Our offering

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ