BORDLINE® M for light rail vehicles

Auxiliary converters and battery chargers for 600/750 Vdc overhead line voltage

BORDLINE M series is a flexible platform for static converters with a wide application range for any light rail vehicle and related vehicle concepts (e.g. tramways, light-metros, streetcars, trolleybus, and monorails...), for new vehicles and fleet refurbishment. The converters are designed for input voltages of 600 Vdc or 750 Vdc and generate onboard supply voltages.

A broad range of light rail vehicle platforms are equipped with BORDLINE M converters (Alstom, Adtranz, AnsaldoBreda, Bombardier, Brookville, CNR, Durmazlar, Inekon, Intamin, Istanbul Ulasim, Stadler Rail, Siemens, Vossloh, etc.).

The product portfolio is completed with additional small converters powered by low-voltage sources. Special customized design, other input voltages and output power levels are available on request. 
 
Key product features
  • Compactness and lightweight
  • Standardized modules (Power Electronic Building Blocks)
  • Robust and rugged design
  • Roof or under-floor mounting
  • With or without galvanic separation
  • Easy maintenance and excellent service concept
  • Flat battery start-up device
  • Cooled by a built-in fan, liquid cooling system or natural convection

For further details, please refer to the data sheets in the download section.

Are you looking for support or purchase information?

Loading documents
Select region / language