PVI-6000-TL-OUTD-W
The PVI-6000-TL-W is ABB's most used small wind turbine inverter designed with proven high performance technology. This dual stage transformerless wind inverters offers a unique combination of high efficiency, installer-friendly design and very wide input voltage range ensuring high energy harvesting.
The high speed and precise power curve tracking algorithm allows to best match the power curve of each turbine.
Efficiency of up to 97%
The PVI-6000-TL-W features an high efficiency up to 97 percent thanks to transformerless technology.
It has power curve customization with high granularity, up to 16-point, for high production yield.
It is a sealed unit to withstand harsh environmental conditions.
The PVI-6000-TL-W is compatible with the 7200-WIND-INTERFACE and the 15/25kW-WIND-INTERFACE.
Highlights
- Single-phase output
- Power curve customization
- Wide input voltage range
- Transformerless technology
- Field-selectable standard grid settings
- Flexible data monitoring options to view inverter performance