UNITROL® 6000 Static Excitation System (SES) available configurations

The latest SES based on AC 800PEC high performance processor family for all kinds and sizes of synchronous generators and motors. Available in the following configurations.

 

UNITROL6800
     
    UNITROL® 6000
Medium
UNITROL® 6000 
Light
Close loop control Single channel    
Double channel
Back-up channel 
Yes
Yes
Yes
Yes
Yes
No
Converter module          type                                                      D1...D5
                       
D1...D5              
Converter redundancy 1+1
1+1+(1)
Yes
Yes
Yes
No
Input data Max. AC voltage 
Rated frequency
690 V                
50/60 - 480 Hz1)
690 V
50/60 - 480 Hz1)
Max. output data Cont. DC current
Ceiling voltage
1'600 A
850 V
1,600 A
850 V
1) >50/60 Hz for Indirect Excitation Systems only; single phase supply for AVRs also available
 
  

¿Necesita más información?

Select region / language