UNITROL® Power System Stabilizer

Enhancing existing ABB / non-ABB excitation systems with advanced PSS functionality to comply with the grid code

Grid codes are constantly changing due to the new and unprecedented network developments.

Therefore, installed plant equipment requires to be upgraded/replaced to comply with the network regulations which leads to increased extended outages and costs.

PSS SA is a cost-effective solution to be compliant immediately.

Money_390x195
Minimized risks & costs

Enhance the life cycle of your current system by a fast & simple PSS functionality upgrade at a minimized risk

Certificate_390x195.png
Fast grid code compliance

Advanced solutions and services to comply with grid code regulations

Benefit_390x195
High reliability & functionality

Based on UNITROL® 6000 X-power control devices, with proven track records

Power System Stabilizer brochure tile

Enhance your excitation system to comply with Grid Code regulations at minimal cost

Download the brochure

ABB PSS technical highlights

  • Microprocessor-based digital power system stabilizer with built-in transfer function in accordance with the latest IEEE421.5 standards (PSS 2A/2B/2C or 4B/4C)
  • Built-in signal injections and high-end recording features
  • Adaptive PSS (APSS), with a patented grid observer
  • Dedicated RoCoF (Rate of Change of Frequency) PSS Blocking function
  • Designated filter networks to avoid torsional interactions
  • 3-phase high speed VT and CT measurements are configurable to match the plant setup
  • Extended IOs, as DCS interface, and special configurations (e.g. for pump storage with PSS operation in generating and pump mode)
  • Options for redundant configurations
  • Dedicated touch screen interface
  • System Status bar
    • Operation – Real time measurements
    • Parameter – Set parameters/signals and injection points
    • Events logger – Event logging including direct access to troubleshooting instructions
    • Slow and Fast trending – For commissioning and grid code compliance
    • Transient Recorder – Capture disturbance events on system and network

More about enhancing grid stability

Would you like to discuss your grid stability needs? 

Do you need support?

Technical support and emergency numbers

Contact numbers and addresses for your technical support needs

Technical support numbers

Are you already an ABB customer?

Enjoy dedicated information, support, and product updates on My ABB / MyExcitation

Log in or register

General enquiries

Submit a general enquiry to the excitation and synchronization team

Contact us
Select region / language