MEGATROL technical data

Static excitation and static frequency converter in one container in order to fulfil all requirements for gas turbines, combined cycle and pumped storage power plants as well as synchronous condenser stations. MEGATROL application range is divided into three ranges "power", "medium" and "light".

 

MEGATROL Medium range (typically used for gas turbines 120 MVA - 200 MVA)

Max. starting power SFC

5.0 MW

Max. supply voltage SFC 2.1 kV

Max. output frequency range SFC

60 Hz

Max. field voltage 

1000 V

Max. field current 2000 A
Max. ceiling factor 2
Max. application time 20 s
 

MEGATROL power range (typically used for gas turbines > 200 MVA)

Max. starting power SFC

15.5 MW

Max. supply voltage SFC

 <7.0 kV

Max. output frequency range SFC

60 Hz

Max. field voltage   1000 V
Max. field current 6000 A
Max. ceiling factor 2
Max. ceiling application time 20 s
 

MEGATROL Light range (typically used for gas turbines to 120 MVA )

                               
                                                                                                                                        
Max. output frequency range SFC                                             3.0 MW                                                
Max. supply voltage SFC 2.1 kV
Max. output frequency range SFC 60 Hz
Max field voltage 1000 V
Max. field current 2000 A
Max. ceiling factor 2 
Max. application time 20 s

7032-08 mirrored

Are you looking for support or purchase information?

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language