SYNCHROTACT - wide range of applications and features

 

Are you looking for support or purchase information?

In power plants and industrial plants with own power generation
    

  • Hydro turbines, gas turbines, steam turbines, diesel generator sizes up to
    2 GW
  • Monitoring (Synchrocheck) of automatic or manual synchronization
  • Paralleling of voltage-free lines and buses (“dead bus”)
  • Proven and reliable components
  • Maximum safety of assets by means of the SYNCHROTACT diverse dual channel concept
  • Diverse Dual Channel System - diversity of the two channels in terms of different hardware and different software
  • High availability - lean platform and fast response time for support
  • 7 parameter sets to synchronize different CBs with individual conditions
  • Remote control, using different protocols, such as IEC 61850, Modbus, Profibus

Power generation plant

In substations for automatic paralleling of synchronous and asynchronous lines and busbars


  • Automatic paralleling of 2 lines, or busbar with line
  • Monitoring (Synchrocheck) of automatic or manual synchronization
  • Paralleling of voltage-free lines and buses (“dead bus”)
  • 7 parameter sets to synchronize different CBs with individual conditions
  • Remote control, using different protocols, such as IEC 61850, Modbus, Profibus
  • Rugged design according to IEC60255 – series and ANSI/IEEE C37.90

 

Substation_Hemsjoe_SYN_applications

Synchronizing of large synchronous motors 

  • Synchronizing of large AC-motors soft-started and runned up to nominal speed by means of a drive

 

Gas processing plant_presentation

Do you need technical support or want product-specific information?

Question tile

Do you have questions on a product/service or need general info?

Submit a general enquiry to the excitation and synchronization team

Contact us
Contact us tile

Technical support and emergency numbers

Contact numbers and addresses for your technical support needs

Technical support numbers
MyABB tile

Are you already an ABB customer?

Log in to MyABB, add the MyExcitation widget and enjoy dedicated information, support, and product updates

Log in or register
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language