Flame Explorer

Flame Explorer is a Windows-based configuration, data trending, and historian software package, designed to assist the plant personnel with the initial setup of the UvisorTM series flame scanner. Flame Explorer can browse up to 254 flame scanner of types FAU810 or SF810i through an RS485 network. 
 
 Why ABB?

  • Continuous tracking of the operating conditions 
  • Upload/download of individual flame scanner module configuration 
  • Logic group view 
  • Password protection and OPC Server (read data only)

サポート或いは製品の購買情報をお探しですか?

Applications

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language