Plant optimization

A suite of optimization packages for the whole plant

ABB's OPTIMAX® suite offers solutions for optimization, monitoring, and maintenance of power plants. The suite provides options for monitoring and diagnosis of plant equipment, what-if simulation for plant operation and performance, optimization of unit start-up and unit ramp rates as well as fleet management for multiple-unit operation.

Why ABB?

  • ABB with decades of experience in power plant process and related technologies provides tailor-made solutions
  • ABB as competent partner for solutions, which fulfill not only technical and commercial goals, but also applicable regulatory-, safety- and environmental requirements
  • Continuous improvement of existing optimization packages provides maximum benefit for plant investor
  • ABB's solutions are based on dynamic optimization and can satisfy requirements that are beyond the reach of conventional closed-loop control. They include features like non-linear, Model Predictive Control 

サポート或いは製品の購買情報をお探しですか?

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ