Communications

Pushing the boundaries of automation through seamless integration


The perfect device integration solution must allow the user to choose the preferred device, to meet all plant requirement and grant uninterrupted information availability regardless of the vendor labelling devices.

Symphony Melody supports process and electrical integration at controller level through Modbus RTU and IEC 61850, and at HMI level through most common communication standards.

Why ABB?

  • Device integration both at controller and HMI level
  • An integrated suite of products for engineering and operations covering all the components of the automation system, including 3rd party devices
  • Maximum level of product integration for enhanced performance and functionality of the systems based on excellent system integration capabilities as well as a complete IEC 61850-compliant portfolio
 

サポート或いは製品の購買情報をお探しですか?

Get to know more

ドキュメントをロードしています

Related offering

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ