Symphony Melody

Proven process control system for demanding applications

The wide range of Symphony Melody references includes the power generation and process industries with thousands of systems installed worldwide.

Originally introduced in the 80s as Contronic, the system has gone through several evolutionary steps. For more than 30 years, ABB has evolved the Symphony family, ensuring that each new generation enhances its predecessors and is backwardly compatible with them - all in accordance with our long-held policy of "evolution without obsolescence." And Symphony Melody has taken the next step in its evolutionary path.

Introducing Symphony Plus – total plant automation for the power and water industries

Automation Sentinel remains the key program for lifecycle system support as customers continue to upgrade and evolve their installed systems to our latest generation offerings.

 Why ABB?

  • Total plant automation solution to maximize plant reliability and efficiency
  • Thousands of Symphony Melody installations in operation all over the world
  • ABB "evolution without obsolescence" policy always protects customer investment
 

サポート或いは製品の購買情報をお探しですか?

Our offering

Applications

ドキュメントをロードしています

Related offering

Symphony Plus
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ