Fieldbus

Maximizing the value of smart devices through seamless integration

Symphony Melody supports connections to field instrumentation and I/O clusters via PROFIBUS, and to field instrumentation via HART.

Profibus is one of the world`s leading fieldbus standards, with millions of nodes installed and thousands of products available from more than 300 OEMs. Symphony Melody supports PROFIBUS DP at the controller level through two redundant lines.

The HART communication protocol is used in process instruments to communicate process measurements and diagnostic information to intelligent hosts, such as distributed control systems. HART is one of the most common instrument communication protocols used today, installed in more than 30 million instruments worldwide. Symphony Melody supports HART on all standard I/O modules

Why ABB?

  • High-performance PROFIBUS DP and HART modules
  • Powerful engineering tools
  • Full fieldbus integration 

サポート或いは製品の購買情報をお探しですか?

Related offering

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ