The 800 Series turbine modules are powerful, din rail mountable, Profibus-based solutions for valve positioning (VP800), turbine protection (TP800) and Auto-synchronization (AS800). These modules can be fully integrated into Symphony Plus, 800xA or any other Profibus-capable DCS platform, or be used in standalone configurations with hardwired signals as the only interface. In the integrated case, 800 Series modules are configured via the DCS engineering and HMI environments. As standalones, they are configured using a PC-based application called Turbine Automation Power Tools.
Functionality is complimented by the 800 Series condition monitoring module (MCM800, which provides additional turbine supervisory solutions (vibration, eccentricity, differential expansion, thrust position, and case expansion).
Why ABB?
The 800 Series turbine modules allow for a fully integrated single-vendor solution addressing all aspects of turbine automation. Based on proven technology, these modules are currently controlling steam turbines, gas turbines and hydro turbines in many countries around the world. In addition, these modules have been tested and accepted by several major global turbine manufacturers and are included in their standard offering.
- Industry's fastest response time for control and protection functions
- High reliability as a result of functional independence from the rest of the DCS
- High availability as a result of multiple supported redundancy schemes (dual, TMR, master/backup, etc)
- Strict compliance with safety and security standards