A reputation for ruggedness, longevity and accuracy hallmark the TB(X)5 series pH/redox sensors.
They outperform conventional sensors in the toughest process applications with a high resistance to poisoning, plugging and pumping problems that plague conventional liquid, slurry and gel designs.
Features and Benefits
- Next Step™ Solid State reference eliminates poisoning, pumping and plugging
- Advantage™ series with solution ground rod permits continuous sensor diagnostics
- Comprehensive selection of measuring electrodes sensors designed to suit all application requirements
- Combination style construction measuring, reference and temperature elements,
all in one compact body
- Insertion, submersion, flow-through and hot-tap increases flexibility of installation
- Operating temperatures up to 140 °C (284 °F) the highest glass temperature limit on the market
- Operating pressures up to 21 bar (300 psi) and higher the highest pressure limit on the market