Combustion pressure measurement

Cylmate® Pressure Transducers, with 5 years warranty

The unique and reliable Cylmate® Pressure Transducer has proven its maintenance- and calibration-free performance during years of continuous operation. The measuring accuracy is not influenced by any clogging or heat flash from the combustion gases, which is a common problem of membrane-based pressure transducers. For the Cylmate Pressure Transducer we have a warranty period of 5 years.

Save money by tuning and controlling the combustion pressure stroke-by-stroke.

Cylmate Pressure Transducers used on electronically controlled diesel engines enabling improved energy efficiency and lower the risk for off-hire costs.

Combustion pressure measurement

How does it work
Overview
Data
Pressductor® Technology
Download

Overview

The transducer is factory calibrated and designed for continuous combustion pressure measurement: 24h a day, 365 days a year without any need of recalibration. 
The measuring accuracy is 0.5% over the full measuring range and the accuracy is not influenced by any clogging or heat flash from the combustion gases, which is a common problem of membrane based pressure transducers.

Data

Type PFPL203
Sensor diameter 78 mm
Sensor height 126 mm
Thread M30*2
Weight (excluding indicator valve) 2.7 kg
Weight (including indicator valve) 3.2 kg
Power consumption 8.5 W
Degree of protection IP 65
Calibrated measuring range 0 - 250 bar
Max. intermittent pressure that has no deteriorating effect on the measuring accuracy 300 bar < 1 minute
Max. static pressure that has no deteriorating effect on the measuring accuracy 700 bar
Max. ambient temperature of Transducer cable 200°C
Transducer cable length 4 m
Combined errors (zero drift, sensitivity drift, linearity deviation and hysteresis) < ±0.5% of FS

 

Pressductor® Technology

ABB's Pressductor Technology produces a signal as a result of changes in an electromagnetic field when the sensor is subjected to mechanical force. 

It is an operating principle that has its origin in a metallurgical phenomenon according to which mechanical forces alter the ability of some steels to convey a magnetic field. Unlike other types of sensor (transducer) technologies, physical movement such as compression, bending and stretching is not required for signal generation.

The pressure sensor is a simple and elegant design. Essentially, two perpendicular windings of copper wire around a steel core combine to provide a measurement signal.

An electromagnetic field is created by continuously feeding an alternating current to the primary winding. The field is positioned in such a way that, since the windings are at right angles to each other, there are no magnetic coupling between them when the sensor is unstressed.
However, when the sensor is subjected to a pressure, as shown in the figure, the magnetic field pattern changes. A portion of the field couples with the secondary winding and induces an AC voltage that reflects the cylinder pressure. This voltage - a comparatively strong sensor signal - is converted by the sensor electronic unit to a DC voltage that is proportional to the cylinder pressure.

ABB's Pressductor transducer stands for unbeatable load cell performance, thanks to its unique combination of accuracy, overload capacity and ability to withstand harsh environments. By using this technology you will achieve higher quality and reliability, especially under demanding conditions.

Download

Loading documents

Documentation

Highlights

Select region / language