BOD/COD Monitoring

Detect events rapidly to improve process control and ensure effluent goals are obtained. UviTec real-time BOD/COD monitoring solutions can provide significant cost savings.

Innovative UviTec BOD and COD sensors utilize patent-pending and proprietary technology for superior measurement performance across multiple wavelengths of light using UV LEDs.

Many compounds absorb light in the UV-VIS spectrum including organics. The sensors measures organics in a multi-dimensional way that results in improved correlations to water quality parameters such as BOD, COD and TOC.

ABB offers both a submersible UviTec BOD/COD probe and UviTec bypass BOD/COD sensor options to allow the right selection for your needs. Multiple path length options are also available to ensure you have the detection range that meets your wastewater monitoring demands.

Configuration examples

(Configurations shown includes probe/sensor, controller and recommended cleaning system)

*Not shown in illustration examples

Pressurized
Non-Pressurized
Open Channel

Pressurized Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec Bypass Sensor

ACCESSORIES

UviTec Clean

ADD-ON OPTIONS*

UviTec Dual Feed
(used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)

Liquid Ai® Data Services

 

Non-Pressurized  Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec Bypass Sensor

ACCESSORIES

UviTec Pump Clean Pro (high solids) or UviTec Clean* (low solids)

ADD-ON OPTIONS*

Air Compressor
(when no compressor air is onsite)

Liquid Ai® Data Services

Open Channel Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec BOD/COD Probe

ACCESSORIES

UviTec Probe Clean

ADD-ON OPTIONS*

Air Compressor
(when no compressor air is onsite)

Liquid Ai<sup>®</sup> Data Services

 

Select region / language