UviTec BOD/COD Sensor

The UviTec bypass BOD/COD sensor provides affordable real-time measurement of organic matter in water or wastewater. The BOD/COD sensor provides superior measurement performance across multiple wavelengths of light using UV LEDs. Designed to meet the needs of many monitoring applications, the series offers multiple sensor path length selections to meet the desired measurement range.

Features & Benefits

  • Affordable real-time BOD/COD monitoring
  • Multiple wavelength sensor uses UV LED technology for superior measurement performance
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Operator friendly, low maintenance UV LED design
  • Reagent free optical measurements
  • Simple to install and operate

UviTec Benzene Bypass Sensor

Benötigen Sie Unterstützung oder weitere Produktinformationen?

Simple, Plug & Play BOD/COD Monitoring

UviTec's bypass BOD/COD sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • BOD/COD Sensor
    For real-time continuous BOD/COD organics measurement
  • UviTec Clean System
    For low maintenance automatic cleaning

Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 0.5, 1, 2, 4, 10 mm (1000 series)
1, 2, 4, 8 mm (2000 series)
Parameters BOD, COD, TOC
Range Depends on model selected. Refer to range chart.
Units mg/L
Sampling Time 30 seconds
Calibration Factory parameter calibration allows field adjustment as required.
Cleaning In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow operator configurable alarms for:
high and low set points, low lamp output, leak detect, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Wavelengths Multiple wavelengths
Light Source UV LED
Flow Rate 500 - 1000 mL/min (1000 series)
300 - 1000 mL/min (2000 series)
Pressure Rating 85 PSI maximum (1000 series)
20 PSI maximum (2000 series)
Fluid Connections 3/8" OD tube push-in fittings (1000 series)
1/4" OD tube push-in fittings (2000 series)
Wetted Materials Kynar, FEP, Quartz, SS316L, Viton (1000 series)
Kynar, Polyethylene, Quartz, SS 316L, Viton (2000 series)
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4X, wall mountable
Weight 22 lb
Dimensions 17"H x 14.25"W x 7.5"D
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language