| Characteristics |
Technical data |
| Path Length Options |
2 mm, 10 mm |
| Parameters |
BOD, COD |
| Units |
mg/L |
| Calibration |
Calibration memory prevents the need to re-zero to DI water |
| Self-Diagnostic |
Notification of system failure |
| Display |
4 line x 20 character backlit LCD |
| Wavelengths |
Multiple wavelengths |
| Light Source |
UV LED |
| Dimensions |
8.7"L x 7.5"W x 3.9"H |
| Enclosure |
Rugged, compact, watertight, and dustproof |
| Electrical |
12VDC 1A wall adapter (accepts 90-250VAC 50/60Hz), 12VDC car adapter |
| Storage Temp |
-20 to 60°C (-4 to 140°F) |
| Operating Temp |
0 to 45°C (32 to 113°F) |
| Weight |
4 lbs |
| Technology |
Split-Sense |
| Warranty |
2-year limited warranty |
* Technical Specifications are subject to change without notice.
* Results can not be used for compliance, only as an indicator value of organic loading for process control support.
* Liquid Ai® Data Management Software is required for data and sample management, and to build site-specific calibration models to improve accuracy and reliability at any given monitoring location..