UviTec TOC Sensor

UviTec's bypass TOC sensor provides affordable real-time measurement of organic matter in water or wastewater. The sensor provides superior measurement performance across multiple wavelengths of light using UV LEDs. Designed to meet the needs of many monitoring applications, the OL series offers multiple flow cell designs and sensor path length selections to meet the desired measurement range.

Features & Benefits

  • Affordable real-time TOC monitoring
  • Multiple wavelength sensor uses UV LED technology for superior measurement performance
  • Wastewater to high purity measurement ranges
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Operator friendly, low maintenance UV LED design
  • Reagent free optical measurements
  • Simple to install and operate

Benzene Sensor and Probe 400 x 200

Benötigen Sie Unterstützung oder weitere Produktinformationen?

Simple, Plug & Play TOC Monitoring

UviTec's bypass TOC sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • TOC Sensor
    For real-time continuous TOC organics measurement
  • UviTec Clean System
    For low maintenance automatic cleaning

Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene application
Overview
Models & range
Controllers & Accessories
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 0.5, 1, 2, 4, 10 mm (1000 series)
1, 2, 4, 8 mm (2000 series)
25, 50, 100, 150 mm (4000 series)
Parameters TOC, DOC,
Range Depends on model selected. Refer to range chart
Units Parameter specific (mg/L, cm-1or PCU)
Sampling Time 30 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible
Cleaning In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow operator configurable alarms for:
high and low set points, low lamp output, leak detect, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Wavelengths Multiple wavelengths
Light Source UV LED
Flow Rate 500 - 1000 mL/min (1000 series)
300 - 1000 mL/min (2000 and 4000 series)
Pressure Rating 85 PSI maximum (1000 series)
20 PSI maximum (2000 and 4000 series)
Fluid Connections 3/8" OD tube push-in fittings (1000 series)
1/4" OD tube push-in fittings (2000 and 4000 series)
Wetted Materials Kynar, FEP, Quartz, SS316L, Viton (1000 series)
Kynar, Polyethylene, Quartz, SS 316L, Viton (2000 and 4000 series)
Electrical/Comm. From controller
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4X, wall mountable
Weight 22 lb (1000 and 2000 series)
24 lb (4000 series)
Dimensions 17"H x 14.25"W x 7.5"D (1000 and 2000 series)
15.82”H x 13.82”W x 9.00”D (4000 series)
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

Models & range

SENSOR SELECTION

MODEL SERIES DESCRIPTION
1000 Ideal for closed loop, high pressure or high solids wastewater monitoring applications
2000 Ideal for general water monitoring applications
4000 Ideal for high purity water monitoring applications

SENSOR MODELS & RANGE

OL series models include TOC sensor, flow cell, calibration bottle and dehumidifier. Controller and accessories sold separately.

Measurement ranges are estimations based on previous field data, and may vary based on plant specific details. Full measurement range may be greater than the ranges stated in the table below, although accuracy may be significantly reduced outside these stated ranges.

Please contact ABB for your application specific demands.

MUNICIPAL

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 3500
OL1010 1 mm 0 - 1750
OL1020 2 mm 0 - 875
OL1040 4 mm 0 - 440
OL1100 10 mm 0 - 175
OL2010 1 mm 0 - 1750
OL2020 2 mm 0 - 875
OL2040 4 mm 0 - 440
OL2080 8 mm 0 - 220
OL4025 25 mm 0 - 70
OL4050 50 mm 0 - 35
OL4100 100 mm 0 - 18
OL4150 150 mm 0 - 12

DAIRY

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 5000
OL1010 1 mm 0 - 2500
OL1020 2 mm 0 - 1250
OL1040 4 mm 0 - 600
OL1100 10 mm 0 - 250
OL2010 1 mm 0 - 2500
OL2020 2 mm 0 - 1250
OL2040 4 mm 0 - 625
OL2080 8 mm 0 - 310

BEVERAGE

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 12,000
OL1010 1 mm 0 - 6000
OL1020 2 mm 0 - 3000
OL1040 4 mm 0 - 1500
OL1100 10 mm 0 - 600
OL2010 1 mm 0 - 6000
OL2020 2 mm 0 - 3000
OL2040 4 mm 0 - 1500
OL2080 8 mm 0 - 750

BREWERY

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 12,000
OL1010 1 mm 0 - 6000
OL1020 2 mm 0 - 3000
OL1040 4 mm 0 - 1500
OL1100 10 mm 0 - 600
OL2010 1 mm 0 - 6000
OL2020 2 mm 0 - 3000
OL2040 4 mm 0 - 1500
OL2080 8 mm 0 - 750

MEAT PROCESSING

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 5000
OL1010 1 mm 0 - 2500
OL1020 2 mm 0 - 1250
OL1040 4 mm 0 - 600
OL1100 10 mm 0 - 250
OL2010 1 mm 0 - 2500
OL2020 2 mm 0 - 1250
OL2040 4 mm 0 - 625
OL2080 8 mm 0 - 310

PULP & PAPER

MODEL# PATH LENGTH TOC/DOC (mg/L)
OL1005 0.5 mm 0 - 1000
OL1010 1 mm 0 - 500
OL1020 2 mm 0 - 250
OL1040 4 mm 0 - 125
OL1100 10 mm 0 - 50
OL2010 1 mm 0 - 500
OL2020 2 mm 0 - 250
OL2040 4 mm 0 - 125
OL2080 8 mm 0 - 60

* Stated ranges are approximate, dependent on industry, site and application – contact ABB to confirm model selection.
* Higher maximum range possible with use of Dilution System option.

Controllers & Accessories

CONTROLLERS

PRODUCT# NAME DESCRIPTION
S-229005 UviTec Controller Lite Wall mounted controller with 4-line x 20-character back lit LCD display.
Includes modbus RTU (RS485).
S-169000 UviTec Controller Wall mounted controller with 4-line x 20-character back lit LCD display.
Includes modbus RTU (RS485), 1 channel of 4-20 mA out and digital I/O module.
S-11TPC UviTec Controller Pro Wall mounted controller with 12.1” colour LCD touch panel PC interface (PC inside cabinet model).
Includes Modbus RTU and Modbus TCP.
S-11TPCD UviTec Controller Pro Wall mounted controller with 12.1” colour LCD touch panel PC interface (PC external on door model).
Includes Modbus RTU and Modbus TCP.
 

ACCESSORIES

PRODUCT# NAME DESCRIPTION
UVT-078130 UviTec Clean System I Automatic chemical cleaning system for use with 2000 series models
UVT-118010 UviTec Clean System II Automatic chemical cleaning system for use with 4000 series models
UVT-079121 Pump Clean System I Self-priming pump and automatic chemical cleaning for use with 2000 series models
UVT-129122 Pump Clean System II Self-priming pump and automatic chemical cleaning for use with 4000 series models
S-229035
Pump Clean Pro System
(pressurized)
For high solids sample water, automatic chemical cleaning and pumping
system for up to 25’ vertical lift or 100’ horizontal in pressurized installation
(no air compressor)
S-229036
Pump Clean Pro System
(non-pressurized)
For high solids sample water, automatic chemical cleaning and pumping
system for up to 25’ vertical lift or 100’ horizontal in non-pressurized/
open channel installation (no air compressor)
S-178121 Dual Feed II Dual feed option includes Digital I/O module for use with controllers
 

BACKBOARDS & ASSEMBLY

Pre-wired and plumbed solution assembled and mounted on backboard with or without stand.

PRODUCT # DESCRIPTION
S-169033 46” x 46” Industrial grade black plastic mounting backboard and assembly
S-179034 24” x 60” Industrial grade black plastic mounting backboard and assembly
S-179036 46” x 46” Industrial grade black plastic mounting backboard with stand and assembly
S-179035 24” x 60” Industrial grade black plastic mounting backboard with stand and assembly

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language