FOUNDATION Fieldbus - Cables

Your distance - our cable

Overview
Data
Download
Service

Overview

ABB offers a wide range of cable for FOUNDATION fieldbus-H1 applications especially also blue cable for networks in Ex (Haz.) area.

Recommended for indoor and outdoor installation, in dry and wet locations, on racks, on trays, in conduits.

See overview table under flag “Data”.




Links
FF Installation suggestion

Data

FOUNDATION Fieldbus-H1 cable
NFC080-NO
NFC150-NO
NFC250-NO
Conductor
AWG18/7, 0.88 mm²
AWG16/7, 1.30 mm²
AWG14/7, 2.10 mm²
Conductor resistance (Loop)
max. 43.6 Ω/km
max. 28.5 Ω/km
max. 17.9 Ω/km
Ex(Haz.) area
--
--
--
Outer sheath color
orange
orange
orange
UV resistant
Yes
Yes
Yes
Oil resistant
Yes
Yes
Yes
Low smoke
--
--
--
Zero halogen
--
--
--
Approval
CE, UL
CE, UL
CE, UL
NFC080-EX
NFC150-EX
NFC250-EX
Conductor
AWG18/7, 0.88 mm²
AWG16/7, 1.30 mm²
AWG14/7, 2.10 mm²
Conductor resistance (Loop)
max. 43.6 Ω/km
max. 28.5 Ω/km
max. 17.9 Ω/km
Ex(Haz.) area
Yes
Yes
Yes
Outer sheath color
blue [IS]
blue [IS]
blue [IS]
UV resistant
Yes
Yes
Yes
Oil resistant
Yes
Yes
Yes
Low smoke
--
--
--
Zero halogen
--
--
--
Approval
CE, UL
CE, UL
CE, UL

Download

Loading documents

Service

ABB offer a full range of PROFIBUS & FOUNDATION fieldbus services to support you and your processes.  See details at Fieldbus Service, 

Explore our comprehensive range of services at
Measurement & Analytics service

Select region / language