FOUNDATION Fieldbus-H1 junctions (IP 66 case)
 |
NPJ130-NO
|
NPJ460-NO
|
| Ex(Haz.) certification |
-˗
|
--
|
| H1 output channel |
1
|
4
|
| H1 output channel |
Cable
bushing
|
Cable
bushing
|
| Bus termination, switch |
Yes
|
Yes
|
| Housing material |
Aluminum
|
Aluminum
|
| IP type of protection |
IP 66
|
IP 66
|
| Accessories |
--
|
--
|
 |
NPJ130-EX
|
NPJ460-EX
|
| Ex(Haz.) certification |
Ex ia Zone 1
(ATEX)
|
Ex ia Zone 1
(ATEX)
|
| H1 output channel |
1
|
4
|
| H1 output channel |
Cable
bushing
|
Cable
bushing
|
| Bus termination, switch |
--
|
--
|
| Housing material |
Aluminum
|
Aluminum
|
| IP type of protection |
IP 66
|
IP 66
|
| Accessories |
See below
|
See below
|
FOUNDATION Fieldbus-H1 junctions (IP 20 modules)
 |
NGJ100-NE
fieldbus device coupler family
|
 |
Trunk line module
|
Spur line module
|
Spur line module
intrinsically safe
|
| Ex(Haz.) certification |
Ex nA Zone 2
(ATEX)
|
[Ex ia] Zone 2
(ATEX)
|
| H1 input channel |
1
(Screw connection)
|
--
|
--
|
| H1 output channel |
--
|
2
(Screw connection)
|
1
(Screw connection)
|
Bus termination
pluggable |
Yes
|
--
|
--
|
| Housing material |
Plastic
|
Plastic
|
Plastic
|
| IP type of protection |
IP 20
|
IP 20
|
IP 20
|
FOUNDATION Fieldbus-H1 connectors
 |
NFE100-NE
|
NFE300-NE
|
| Ex(Haz.) and Non-Ex area |
Yes
|
Yes
|
| 7/8” plug, H1 coding |
Yes
|
--
|
| 7/8” socket, H1 coding |
--
|
Yes
|
| Bus termination, switch |
--
|
--
|
| Transmission rate |
31.25 kbit/s
|
31.25 kbit/s
|
Housing material
Thread ring |
PUR/PA, PBT
Aluminum eloxaded
|
PUR/PA, PBT
Aluminum eloxaded
|
| IP type of protection |
IP 67
|
IP 67
|
Accessories for H1 junction NPJxxx-EX (IP 66 case)
 |
NPZ100-EX
Bus termination
|
| Ex(Haz.) certification |
Ex ia, Ex m
Zone 1(ATEX)
|
| Housing material |
Aluminum
|
| IP type of protection |
IP 66
|