Power supply family
|

|
Simplex
NFP310
(…L0110)
|
Redundant NFP310
(…L0120)
|
|
Motherboard
|
1x
(Power supply)
|
1x
(Power supply -Redundant)
|
|
Power supply module
|
max. 4x
|
max. 4x (+4)
|
|
Diagnostic module
|
1x
|
1x
|
|
Bus termination
|
4x switchable
(H1 side)
|
4x switchable
(H1 side)
|
|
Host connection
|
4x
|
4x (+4)
|
|
Ex(Haz) approval
|
Zone 2 /
Class I, Div. 2
|
Zone 2 /
Class I, Div. 2
|
|
IP type of protection
|
IP 20
|
IP 20
|
|
Grounding connection set
NGP310(…L0100)
|
Yes
|
Yes
|
Power supply modules
|

|
NGP310
(…L0150)
|
NGP310
(…L0152)
|
NGP110
Conditioner*
(…L0010)
|
|
Power supply family
|
Yes
|
Yes
|
--
|
|
H1 power feed (US)
|
28 … 30 V DC
|
25…28 V DC
|
14.7 …30.7 V DC
|
|
H1 power feed (IS)
|
≤ 500 mA
|
≤ 360 mA
|
≤ 1 A
|
|
Elec. isolation
|
Yes
|
Yes
|
--
|
|
Bus termination
|
--
|
--
|
1x switchable
(H1 side)
|
|
Ex(Haz) approval
|
Zone 2 /
Class I, Div. 2
|
Zone 2 /
Class I, Div. 2
|
--
|
|
IP type of protection
|
IP 20
|
IP 20
|
IP 20
|
*) NGP110 Conditioner is an individual component and not part of the power supply family.
Diagnostic modules (optional)
|

|
NGP312
(…L0160)
|
NGP312
(…L0161)
|
|
Checking of the
- power source
-power supply modules
- H1 overload & short circuit
- Physical layer
|
Yes
Yes
Yes
--
|
Yes
Yes
Yes
Yes
|
|
Message transmission via
|
Relay contact
|
Contact
and Diagnostic bus
|
|
Diagnostic gateway mandatory
(See below)
|
--
|
Yes
|
|
DTMs mandatory
(See below)
|
--
|
Yes
|
|
Address assignment
(optional)
|
--
|
DIP switch
(for the Diagnostic bus)
|
|
Ex(Haz) approval
|
Zone 2 /
Class I, Div. 2
|
Zone 2 /
Class I, Div. 2
|
|
IP type of protection
|
IP 20
|
IP 20
|
Diagnostic gateway module (optional)
|

|
NGP312
(…L0181)
|
NGP312
(…L0182)
|
|
TCP/IP
(100 BASE-TX)
|
1x
|
1x
|
|
Diagnostic bus
|
2x
|
2x
|
|
Observation of
|
2x
31 (8) Power supply motherboards
|
2x
31 (8) Power supply motherboards
|
|
Ex(Haz) approval
|
Zone 2
|
Zone 2
|
|
IP type of protection
|
IP 20
|
IP 20
|
| Terminal block |
-- |
8 inputs & 3 outputs |
|
Diagnostic bus connection cable
6 cm
NGP312(…L0190)
|
Yes
|
-- |
DTMs (optional)
Attention: First check that the DTMs have been approved for your frame application!
|

|
Diagnostic gateway
FDS-DTM Server
(free-of-charge)
|
Diagnostic DTM
DTM-FC.AD
(free-of-charge)
|
Diagnostic DTM
NGP312
(…L0170)
|
Diagnostic DTM
NGP312
(…L0171)
|
|
Mandatory for Diagnostic transmission via bus
|
Yes
|
Yes
(one of the three Diagnostic DTMs is mandatory)
|
|
Diagnostic DTM
- Basic
- Pro ≤100 segments
- Pro >100 segments
|
--
--
--
|
Yes
--
--
|
--
Yes
--
|
--
--
Yes
|
|
Windows 7, Vista and XP
(64/32 bit version)
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Dialog language English
|
Yes
|
Yes
|
Yes
|
Yes
|